RST® CLASSIC connection cable, IP66/68 (3m;2h), female - free end, 3x1.5 mm², 250 V, 16 A, 1 m, black RST® CLASSIC - Cable assembly H07RN-F, female - free end, IP66/68 (3m;2h), 3-pole, 1.5 mm², with integrated locking, Model: female, free end, acc. to IEC 61535, coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) Cable type: H07RN-F Cable color: black Marking of poles: L, N, PE Halogen free: No Total length: 1 m Brand: Wieland Electric GmbH Type: RST20I3K1B- 15 10SW Article Number: 96.232.1033.1