RST® CLASSIC connecting cable, IP66/68 (3m;2h), female - male, 3x1.5 mm², 250 V, 16 A, 0.5 m, black RST® CLASSIC - Cable assembly H07RN-F, female - male, IP66/68 (3m;2h), 3-pole, 1.5 mm², with integrated locking, Model: female, male, acc. to IEC 61535, coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) Cable type: H07RN-F Cable color: black Marking of poles: L, N, PE Halogen free: No Total length: 0.5 m Brand: Wieland Electric GmbH Type: RST20I3K1BS 15 05SW Article Number: 96.232.0530.1