RST® CLASSIC connection cable, IP66/68 (3m;2h), male - free end, 2x1.5 mm², 250 V, 16 A, 1 m, black RST® CLASSIC - Cable assembly H07RN-F, male - free end, IP66/68 (3m;2h), 2-pole, 1.5 mm², with integrated locking, Model: free end, male, acc. to IEC 61535, coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) Cable type: H07RN-F Cable color: black Marking of poles: L, N Halogen free: No Total length: 1 m Brand: Wieland Electric GmbH Type: RST20I2K1-S315 10SW Article Number: 96.222.1034.1