RST® CLASSIC connection cable, IP66/68 (3m;2h) /IP69, female - free end, 5x2.5 mm², 250 V, 20 A, 1 m, black RST® CLASSIC - Cable assembly H05Z1Z1-F, female - free end, IP66/68 (3m;2h) /IP69, 5-pole, 2.5 mm², with integrated locking, Model: female, free end, acc. to IEC 61535, coding black. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Cable type: H05Z1Z1-F Cable color: black Marking of poles: 3, N, PE, 2, 1 Halogen free: yes Total length: 1 m Brand: Wieland Electric GmbH Type: RST20I5KSB- 25C 10SW Article Number: 96.453.10C3.1