RST® CLASSIC connection cable, IP66/68 (3m;2h), female - free end, 3x2.5 mm², 250 V, 20 A, 5 m, black RST® CLASSIC - Cable assembly H05VV-F, female - free end, IP66/68 (3m;2h), 3-pole, 2.5 mm², with integrated locking, Model: female, free end, acc. to IEC 61535, coding light grey. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) Cable type: H05VV-F Cable color: black Marking of poles: L, N, PE Halogen free: No Total length: 5 m Brand: Wieland Electric GmbH Type: RST20I3K1B- 25P 50GL Article Number: 96.233.5003.0