RST® MINI connection cable, IP66/68 (3m;2h) /IP69, female - free end, 5x2.5 mm², 250 V, 16 A, 0.5 m, black RST® MINI - Cable assembly H07RN-F, female - free end, IP66/68 (3m;2h) /IP69, 5-pole, 2.5 mm², with integrated locking, Model: female, free end, acc. to IEC 61535, coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Cable type: H07RN-F Cable color: black Marking of poles: 3, N, PE, 2, 1 Halogen free: No Total length: 0.5 m Brand: Wieland Electric GmbH Type: RST16I5KSB- 25G 05SW07 Article Number: 46.453.0533.1