RST® MINI connection cable, IP66/68 (3m;2h) /IP69, male - free end, 5x1.5 mm², 250 V, 16 A, 2 m, black RST® MINI - Cable assembly H05Z1Z1-F, male - free end, IP66/68 (3m;2h) /IP69, 5-pole, 1.5 mm², with integrated locking, Model: free end, male, acc. to IEC 61535, coding turquoise blue. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Cable type: H05Z1Z1-F Cable color: black Marking of poles: L, N, PE, 1, 2 Halogen free: yes Total length: 2 m Brand: Wieland Electric GmbH Type: RST16I5KS-S 15D 20TB04 Article Number: 46.452.20D4.6