RST® MINI connection cable, IP66/68 (3m;2h) /IP69, female - free end, 3x2.5 mm², 250 V, 16 A, 2 m, black RST® MINI - Cable assembly H05VV-F, female - free end, IP66/68 (3m;2h) /IP69, 3-pole, 2.5 mm², with integrated locking, Model: female, free end, acc. to IEC 61535, coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Cable type: H05VV-F Cable color: black Marking of poles: L, N, PE Halogen free: No Total length: 2 m Brand: Wieland Electric GmbH Type: RST16I3KSB- 25P 20SW03 Article Number: 46.433.2003.1