RST® MINI connecting cable, IP66/68 (3m;2h) /IP69, female - male, 2x1.5 mm², 250 V, 16 A, 5 m, black RST® MINI - Cable assembly H05Z1Z1-F, female - male, IP66/68 (3m;2h) /IP69, 2-pole, 1.5 mm², with integrated locking, Model: female, male, acc. to IEC 61535, coding turquoise blue. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Cable type: H05Z1Z1-F Cable color: black Marking of poles: D1, D2 Halogen free: yes Total length: 5 m Brand: Wieland Electric GmbH Type: RST16I3KSBS 15B 50TB Article Number: 46.422.50B0.6