connecting cable, IP66/68 (3m;2h) /IP69, female - male, 5x4 mm², 250 V, 20 A, 2 m, black Cable assembly H07RN-F - Enhanced Version, female - male, IP66/68 (3m;2h) /IP69, 5-pole, 4 mm², with integrated locking, Model: female, male, acc. to IEC 61535, coding turquoise blue. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Cable type: H07RN-F - Enhanced Version Cable color: black Marking of poles: L, N, PE, D1, D2 Halogen free: yes Total length: 2 m