connection cable, IP66/68 (3m;2h), female - free end, 3x2.5 mm², 250 V, 20 A, 2 m, black Cable assembly H05Z1Z1-F, female - free end, IP66/68 (3m;2h), 3-pole, 2.5 mm², with integrated locking, Model: female, free end, acc. to IEC 61535, coding leaves green. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) Cable type: H05Z1Z1-F Cable color: black Marking of poles: 1, 2, PE Halogen free: yes Total length: 2 m