gesis® MINI Connector, female, 4-pole, 250 V, 16 A, white gesis® MINI - Installations Couplers acc. to IEC 61535 for fixed installation, female, 4-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, mechanical coding Code 1, color coding white. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Connection cross section solid: 0.5 mm² - 2.5 mm² Cross section fine-stranded: 0.5 mm² - 2.5 mm² Housing material: Polyamide Terminations per pole: 1 Marking of poles: 2, N, PE, 1 Halogen free: yes Brand: Wieland Electric GmbH Type: GST15I4S B1 ZR1W WS Article Number: 91.941.4053.0