gesis® MINI Connector, male, 3-pole, 250 V, 16 A, black gesis® MINI - Installations Couplers acc. to IEC 61535 for fixed installation, male, 3-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, mechanical coding Code 1, color coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Connection cross section solid: 0.5 mm² - 2.5 mm² Cross section fine-stranded: 0.5 mm² - 2.5 mm² Housing material: Polyamide Terminations per pole: 1 Marking of poles: L, N, PE Halogen free: yes Brand: Wieland Electric GmbH Type: GST15I3S S1 ZR2 SW Article Number: 91.932.4053.1