gesis® MINI Connector, male, 2-pole, 250 V, 6 A, pastel blue gesis® MINI - Installations Couplers acc. to IEC 61535 for fixed installation, male, 2-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, mechanical coding Code 2, color coding pastel blue. Rated voltage: 250 V Rated current: 6 A Rated impulse voltage: 4 kV Degree of protection: IP20 Connection cross section solid: 0.5 mm² - 2.5 mm² Cross section fine-stranded: 0.5 mm² - 2.5 mm² Housing material: Polyamide Terminations per pole: 1 Marking of poles: D1, D2 Halogen free: yes Brand: Wieland Electric GmbH Type: GST15I2S S1 ZF1 W PB01 Article Number: 91.922.2453.0