gesis® CLASSIC Connector, male, 5-pole, 250 V, 20 A, pebble grey gesis® CLASSIC - Installations Couplers acc. to IEC 61535 for fixed installation, male, 5-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, mechanical coding Code 3, color coding pebble grey. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP40 Connection cross section solid: 0.75 mm² - 4 mm² Cross section fine-stranded: 0.75 mm² - 4 mm² Housing material: Polyamide Terminations per pole: 1 Marking of poles: 3, N, PE, 2, 1 Halogen free: yes Brand: Wieland Electric GmbH Type: GST18I5S S1 ZR2 GR03 Article Number: 92.954.5553.0