gesis® CLASSIC Connector, male, 5-pole, 50 V, 6 A, light blue gesis® CLASSIC - Installations Couplers acc. to IEC 61535 for fixed installation, male, 5-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, mechanical coding Code 6, color coding light blue. Rated voltage: 50 V Rated current: 6 A Rated impulse voltage: 4 kV Degree of protection: IP40 Connection cross section solid: 0.75 mm² - 4 mm² Cross section fine-stranded: 0.75 mm² - 4 mm² Housing material: Polyamide Terminations per pole: 1 Marking of poles: 1, 2, 3, 4, 5 Halogen free: yes Brand: Wieland Electric GmbH Type: GST18I5S S1 ZR2 BL01 Article Number: 92.954.5153.0