gesis® CLASSIC Connector, female, 5-pole, 250 V, 20 A, turquoise blue gesis® CLASSIC - Installations Couplers acc. to IEC 61535 for fixed installation, female, 5-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, mechanical coding Code 5, color coding turquoise blue. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP40 Connection cross section solid: 0.75 mm² - 4 mm² Cross section fine-stranded: 0.75 mm² - 4 mm² Housing material: Polyamide Terminations per pole: 1 Marking of poles: 1, 2, 3, 4/N, 5 Halogen free: yes Brand: Wieland Electric GmbH Type: GST18I5S B1 ZR2 TB05 Article Number: 92.953.5353.0