gesis® CLASSIC Connector, male, 4-pole, 250 V, 20 A, no-flame white gesis® CLASSIC - Installations Couplers acc. to IEC 61535 for fixed installation, male, 4-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, mechanical coding Code 1, color coding no-flame white. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP40 Connection cross section solid: 0.75 mm² - 2.5 mm² Cross section fine-stranded: 0.75 mm² - 2.5 mm² Housing material: Polyamide Terminations per pole: 1 Marking of poles: 2, N, PE, 1 Halogen free: yes Brand: Wieland Electric GmbH Type: GST18I4S S1 ZR1 N Article Number: 92.944.3057.0