gesis® CLASSIC Connector, male, 3-pole, 250 V, 20 A, may green gesis® CLASSIC - Installations Couplers acc. to IEC 61535 for fixed installation, male, 3-pole, turned contacts with spring clamp connection, compact housing with strain relief, field assembly, mechanical coding Code 7, color coding may green. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP40 Connection cross section solid: 0.5 mm² - 2.5 mm² Cross section fine-stranded: 0.5 mm² - 1.5 mm² Housing material: Polyamide Terminations per pole: 2 Marking of poles: 1, PE, 2/N Halogen free: yes Brand: Wieland Electric GmbH Type: GST18I3F S2 ZR1 GN07 Article Number: 92.934.0753.0