Connector, female, 5-pole, 250 V, 13 A, may green Installations Couplers acc. to IEC 61535 for fixed installation, female, 5-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, mechanical coding Code 6, color coding may green. Rated voltage: 250 V Rated current: 13 A Rated impulse voltage: 4 kV Degree of protection: IP20 Connection cross section solid: 0.5 mm² - 2.5 mm² Cross section fine-stranded: 0.5 mm² - 2.5 mm² Housing material: Polyamide Terminations per pole: 1 Marking of poles: 1, 2, PE, 3, 4/N Halogen free: yes