gesis® CLASSIC Device connector, snap-in, male, 3-pole, 250 V, 20 A, may green gesis® CLASSIC - Installations Couplers acc. to IEC 61535 for fixed installation, male, 3-pole, turned contacts with spring clamp connection, snapable in housing, with integrated locking, mechanical coding Code 7, color coding may green. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP20 housing material thickness: 0.5 - 1.5 mm Connection cross section solid: 0.5 mm² - 2.5 mm² Cross section fine-stranded: 0.5 mm² - 1.5 mm² Housing material: Polyamide Terminations per pole: 2 Marking of poles: 1, PE, 2/N Halogen free: yes Brand: Wieland Electric GmbH Type: GST18I3F S2 R V GN07 Article Number: 92.032.8058.0