gesis® CLASSIC Device connector, snap-in, female, 3-pole, 250 V, 20 A, white gesis® CLASSIC - Installations Couplers acc. to IEC 61535 for fixed installation, female, 3-pole, turned contacts with screw connection, snapable in housing, with integrated locking, mechanical coding Code 1, color coding white. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP20 housing material thickness: 1.5 - 2.5 mm Connection cross section solid: 0.5 mm² - 4 mm² Cross section fine-stranded: 0.5 mm² - 4 mm² Housing material: Polyamide Terminations per pole: 1 Marking of poles: L, N, PE Halogen free: yes Brand: Wieland Electric GmbH Type: GST18I3SB1 REV WS Article Number: 92.031.7758.0