gesis® MINI connection cable, female - free end, 2x1.5 mm², 250 V, 6 A, Eca, 7 m, white gesis® MINI - Cable assembly H05Z1Z1-F female - free end, 2-pole, 1.5 mm², Fire class Eca, Model: GST15i2 socket​, free end, acc. to IEC 61535, mechanical coding Code 2, color coding pastel blue. Rated voltage: 250 V Rated current: 6 A Rated impulse voltage: 4 kV Degree of protection: IP20 Cable type: H05Z1Z1-F Fire class: Eca Cable color: white Marking of poles: D1, D2 Halogen free: yes Total length: 7 m Brand: Wieland Electric GmbH Type: GST15I2KSB- 15HW 70PB01 Article Number: 91.222.7063.9