gesis® MINI connecting cable, female - male, in the 5 pole housing, 4x1.5 mm², 250 V, 16 A, Eca, 10 m, white gesis® MINI - Cable assembly H05VV-F female - male, in the 5 pole housing, 4-pole, 1.5 mm², Fire class Eca, Model: GST15i4 socket, GST15i4 plug, acc. to IEC 61535, mechanical coding Code 1, color coding white. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Cable type: H05VV-F Fire class: Eca Cable color: white Marking of poles: 2, N, PE, 1 Halogen free: No Total length: 10 m Brand: Wieland Electric GmbH Type: GST15I4KSBSX15 V 99WS Article Number: 91.207.9900.2