gesis® CLASSIC connection cable, male - free end, 5x1.5 mm², 50 V, 6 A, Eca, 0.5 m, black gesis® CLASSIC - Cable assembly H05Z1Z1-F male - free end, 5-pole, 1.5 mm², Fire class Eca, Model: free end, GST18i5 plug, acc. to IEC 61535, mechanical coding Code 6, color coding light blue. Rated voltage: 50 V Rated current: 6 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05Z1Z1-F Fire class: Eca Cable color: black Marking of poles: 1, 2, 3, 4, 5 Halogen free: yes Total length: 0.5 m Brand: Wieland Electric GmbH Type: GST18I5KS-S 15H 40BL01 Article Number: 92.257.4064.6