gesis® CLASSIC connection cable, male - free end, 5x1.5 mm², 250 V, 16 A, Eca, 1 m, black gesis® CLASSIC - Cable assembly H05VV-F male - free end, 5-pole, 1.5 mm², Fire class Eca, Model: free end, GST18i5 plug, acc. to IEC 61535, mechanical coding Code 2, color coding pastel blue. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: L, N, PE, D1, D2 Halogen free: No Total length: 1 m Brand: Wieland Electric GmbH Type: GST18I5K1-S 15 10PB02 Article Number: 92.257.1004.9