gesis® CLASSIC connection cable, male - free end, 5x1.5 mm², 250 V, 16 A, Eca, 1 m, black gesis® CLASSIC - Cable assembly H05VV-F male - free end, 5-pole, 1.5 mm², Fire class Eca, Model: free end, GST18i5 plug, acc. to IEC 61535, mechanical coding Code 4, color coding may green. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: 1, 2, PE, 3/N, 4 Halogen free: No Total length: 1 m Brand: Wieland Electric GmbH Type: GST18I5KS-S 15 10GN04 Article Number: 92.257.1004.7