gesis® CLASSIC connection cable, male - free end, 5x1 mm², 250 V, 10 A, Eca, 3 m, white gesis® CLASSIC - Cable assembly H05Z1Z1-F male - free end, 5-pole, 1 mm², Fire class Eca, Model: male, free end, acc. to IEC 61535, mechanical coding Code 1, color coding white. Rated voltage: 250 V Rated current: 10 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05Z1Z1-F Fire class: Eca Cable color: white Marking of poles: 3, N, PE, 2, 1 Halogen free: yes Total length: 3 m Brand: Wieland Electric GmbH Type: GST18I5KS-S 10H 30WS Article Number: 92.256.3064.2