gesis® CLASSIC connection cable, male - free end, 4x1.5 mm², 250 V, 16 A, Eca, 6 m, black gesis® CLASSIC - Cable assembly H05VV-F male - free end, 4-pole, 1.5 mm², Fire class Eca, Model: free end, GST18i4 plug, acc. to IEC 61535, mechanical coding Code 2, color coding tomato red. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: 2, N, PE, 1 Halogen free: No Total length: 6 m Brand: Wieland Electric GmbH Type: GST18I4KS-S 15 60TR01 Article Number: 92.207.6004.0