gesis® CLASSIC connection cable, male - free end, 3x4 mm², 250 V, 20 A, Eca, 3 m, black gesis® CLASSIC - Cable assembly H05VV-F male - free end, 3-pole, 4 mm², Fire class Eca, Model: free end, GST18i3 plug, acc. to IEC 61535, mechanical coding Code 1, color coding black. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: L, N, PE Halogen free: No Total length: 3 m Brand: Wieland Electric GmbH Type: GST18I3KS-S 40 30SW Article Number: 92.299.3004.1