gesis® CLASSIC connection cable, male - free end, 3x1.5 mm², 250 V, 16 A, Eca, 2 m, black gesis® CLASSIC - Cable assembly H05VV-F male - free end, 3-pole, 1.5 mm², Fire class Eca, Model: free end, GST18i3 plug, acc. to IEC 61535, mechanical coding Code 6, color coding turquoise blue. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: 1, 2, 3 Halogen free: No Total length: 2 m Brand: Wieland Electric GmbH Type: GST18I3KS-S 15 20TB06 Article Number: 92.297.2004.8