gesis® CLASSIC connection cable, female - free end, 5x1.5 mm², 250 V, 16 A, Eca, 1 m, black gesis® CLASSIC - Cable assembly H05VV-F female - free end, 5-pole, 1.5 mm², Fire class Eca, Model: GST18i5 female, free end, acc. to IEC 61535, mechanical coding Code 1, color coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: 3, N, PE, 2, 1 Halogen free: No Total length: 1 m Brand: Wieland Electric GmbH Type: GST18I5K1B- 15 10SW Article Number: 92.257.1003.1