gesis® CLASSIC connection cable, female - free end, 3x1.5 mm², 250 V, 16 A, Eca, 5 m, black gesis® CLASSIC - Cable assembly H05Z1Z1-F female - free end, 3-pole, 1.5 mm², Fire class Eca, Model: GST18i3 female, free end, acc. to IEC 61535, mechanical coding Code 7, color coding may green. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05Z1Z1-F Fire class: Eca Cable color: black Marking of poles: 1, PE, 2/N Halogen free: yes Total length: 5 m Brand: Wieland Electric GmbH Type: GST18I3KSB- 15H 50GN07 Article Number: 92.297.5063.7