gesis® CLASSIC connecting cable, female - male, 5x1.5 mm², 250 V, 16 A, Eca, 2 m, black gesis® CLASSIC - Cable assembly H05VV-F female - male, 5-pole, 1.5 mm², Fire class Eca, Model: GST18i5 female, GST18i5 plug, acc. to IEC 61535, mechanical coding Code 5, color coding turquoise blue. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: 1, 2, 3, 4/N, 5 Halogen free: No Total length: 2 m Brand: Wieland Electric GmbH Type: GST18I5KSBS 15 20TB05 Article Number: 92.257.2000.8