gesis® CLASSIC connecting cable, female - male, 4x1.5 mm², 250 V, 16 A, Eca, 5 m, black gesis® CLASSIC - Cable assembly H05VV-F female - male, 4-pole, 1.5 mm², Fire class Eca, Model: GST18i4 female, GST18i4 plug, acc. to IEC 61535, mechanical coding Code 2, color coding tomato red. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: 2, N, PE, 1 Halogen free: No Total length: 5 m Brand: Wieland Electric GmbH Type: GST18I4KSBS 15 50TR01 Article Number: 92.207.5000.0