gesis® CLASSIC connecting cable, female - male, 3x2.5 mm², 250 V, 20 A, Eca, 4 m, black gesis® CLASSIC - Cable assembly H05Z1Z1-F female - male, 3-pole, 2.5 mm², Fire class Eca, Model: GST18i3 female, GST18i3 plug, acc. to IEC 61535, mechanical coding Code 2, color coding tomato red. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05Z1Z1-F Fire class: Eca Cable color: black Marking of poles: L, N, PE Halogen free: yes Total length: 4 m Brand: Wieland Electric GmbH Type: GST18I3KSBS 25H 40TR01 Article Number: 92.298.4060.0