gesis® CLASSIC connecting cable, female - male, 3x2.5 mm², 250 V, 20 A, Eca, 1 m, black gesis® CLASSIC - Cable assembly H05VV-F female - male, 3-pole, 2.5 mm², Fire class Eca, Model: GST18i3 female, GST18i3 plug, acc. to IEC 61535, mechanical coding Code 1, color coding black. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: L, N, PE Halogen free: No Total length: 1 m Brand: Wieland Electric GmbH Type: GST18I3K1BS 25 10SW Article Number: 92.238.1000.1