gesis® CLASSIC connecting cable, female - male, 3x1.5 mm², 250 V, 16 A, Eca, 5 m, white gesis® CLASSIC - Cable assembly H05VV-F female - male, 3-pole, 1.5 mm², Fire class Eca, Model: GST18i3 female, GST18i3 plug, acc. to IEC 61535, mechanical coding Code 1, color coding white. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05VV-F Fire class: Eca Cable color: white Marking of poles: L, N, PE Halogen free: No Total length: 5 m Brand: Wieland Electric GmbH Type: GST18I3K1BS 15 50WS Article Number: 92.232.5000.2