connecting cable, female - male, 5x1.5 mm², 250 V, 16 A, Eca, 2 m, black Cable assembly H05VV-F female - male, 5-pole, 1.5 mm², Fire class Eca, Model: GST15i5 socket, GST15i5 plug, acc. to IEC 61535, mechanical coding Code 1, color coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: 3, N, PE, 2, 1 Halogen free: No Total length: 2 m