connection cable, female - free end, 3x1.5 mm², 250 V, 16 A, Eca, 2 m, black Cable assembly H05VV-F female - free end, 3-pole, 1.5 mm², Fire class Eca, Model: GST15i3 socket, free end, acc. to IEC 61535, mechanical coding Code 4, color coding brown. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Cable type: H05VV-F Fire class: Eca Cable color: black Marking of poles: 1, 2, 3 Halogen free: No Total length: 2 m