connection cable, female - free end, 2x1.5 mm², 50 V, 16 A, Eca, 7 m, white Cable assembly H05VV-F female - free end, 2-pole, 1.5 mm², Fire class Eca, Model: GST15i2 socket​, free end, acc. to IEC 61535, mechanical coding Code 3, color coding light blue. Rated voltage: 50 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Cable type: H05VV-F Fire class: Eca Cable color: white Marking of poles: 1, 2 Halogen free: No Total length: 7 m