mains connection cable, female - male CEE 7/4, 3x2.5 mm², 250 V, 16 A, Eca, 10 m, white Cable assembly H05VV-F female - male CEE 7/4, 3-pole, 2.5 mm², Fire class Eca, Model: GST18i3 female, SchuKo plug, acc. to IEC 61535, mechanical coding Code 1, color coding white. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Cable type: H05VV-F Fire class: Eca Cable color: white Marking of poles: L, N, PE Halogen free: No Total length: 10 m