connection cable, male - free end, 3x0.75 mm², 250 V, 6 A, Eca, 2 m, black Cable assembly H05Z1Z1-F male - free end, 3-pole, 0.75 mm², Fire class Eca, Model: free end, GST18i3 plug, acc. to IEC 61535, mechanical coding Code 1, color coding black. Rated voltage: 250 V Rated current: 6 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05Z1Z1-F Fire class: Eca Cable color: black Marking of poles: L, N, PE Halogen free: yes Total length: 2 m