connecting cable, female - male, 3x1.5 mm², 250 V, 16 A, Eca, 5 m, black Cable assembly H05V2V2-F female - male, 3-pole, 1.5 mm², Fire class Eca, Model: GST18i3 female, GST18i3 plug, acc. to IEC 61535, mechanical coding Code 1, color coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP40 Cable type: H05V2V2-F Fire class: Eca Cable color: black Marking of poles: L, N, PE Halogen free: No Total length: 5 m