RST® CLASSIC mains connection cable, IP20, female - male CEE 7/4, 3x1.5 mm², 250 V, 16 A, 1.5 m, black RST® CLASSIC - Cable assembly H07RN-F, female - male CEE 7/4, IP20, 3-pole, 1.5 mm², with integrated locking, Model: female, SchuKo plug, acc. to IEC 61535, coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Cable type: H07RN-F Cable color: black Marking of poles: L, N, PE Halogen free: No Total length: 1.5 m Brand: Wieland Electric GmbH Type: RST20I3K1BF 15 15SW Article Number: 99.712.0000.7