<?xml version="1.0" encoding="UTF-8"?><GAEB>
<GAEBInfo>
<Version>3.1</Version>
<VersDate>2007-11</VersDate>
<Date>2014-10-17</Date>
<Time>13:02:48</Time>
</GAEBInfo>
<PrjInfo>
<NamePrj>1</NamePrj>
<LblPrj>Wieland GAEB</LblPrj>
<Cur>EUR</Cur>
<CurLbl>Euro</CurLbl>
</PrjInfo>
<Award>
<DP>81</DP>
<AwardInfo/>
<OWN>
<Address>
<Name1/>
<PCode/>
</Address>
<DPNo/>
<AwardNo/>
</OWN>
<BoQ id="1000">
<BoQInfo>
<Name/>
<LblBoQ/>
<Date>2014-10-17</Date>
<OutlCompl>AllTxt</OutlCompl>
<BoQBkdn>
<Type>Item</Type>
<Length>3</Length>
<Num>Yes</Num>
<Alignment>right</Alignment>
</BoQBkdn>
</BoQInfo>
<BoQCtgy ID="16530" RNoPart="05">
<LblTx>
<p>
<span>Durchgangsklemmen 150 mm² - selos</span>
</p>
</LblTx>
<BoQBody>
<Itemlist>
<Item ID="18450" RNoPart="19">
<Item ID="19505" RNoPart="13">
<Description>
<CompleteText>
<OutlineText>
<OutlTxt>
<TextOutlTxt>
<p>
<span/>
</p>
<br/>
</TextOutlTxt>
</OutlTxt>
</OutlineText>
<DetailTxt>
<Text/>
</DetailTxt>
</CompleteText>
</Description>
<Product>
<Article>
<ArtNo>98.370.1000.0</ArtNo>
</Article>
</Product>
</Item>
</Item>
</Itemlist>
</BoQBody>
</BoQCtgy>
</BoQ>
</Award>
</GAEB>
