Back to overview
adapter MPI-ETH Adapter ACCON-NetLink-PRO compact
NO LONGER AVAILABLE
Article number F0.000.0031.8
compact communication adapter to connect PC with S7-200/300/400 over TCP/IP. Up to 32 concurrent MPI- and PROFIBUS connections possible, automatic detecting of TCP rate (10/100 Mbit/s), Power supply 24 V DC extern.
Overview
Technical Data
Downloads
commercial data
| article number | F0.000.0031.8 |
|---|---|
| article description | |
| EAN | 4049088186509 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 84733080 |
packaging dimensions
| length packed | 230 mm |
|---|---|
| width packed | 170 mm |
| height packed | 50 mm |
| gross weight packed | 280.3 g |
| volume packed | 1955 ccm |
| net weight single part | 180 g |
| volume single part | 1955 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | accessories for controls |
|---|---|
| ECLASS 8.1 | accessories for controls |
| ETIM 4.0 | accessories for controls |
| ETIM 6.0 | EC002584 |
| ETIM 7.0 | EC002584 |
| ECLASS 11 | 27240692 |
| ETIM 8.0 | EC002584 |
| ETIM 9.0 | EC002584 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 26.08kB | JPG |
NO LONGER AVAILABLE
Article number F0.000.0031.8
compact communication adapter to connect PC with S7-200/300/400 over TCP/IP. Up to 32 concurrent MPI- and PROFIBUS connections possible, automatic detecting of TCP rate (10/100 Mbit/s), Power supply 24 V DC extern.