Back to overview
antenna WIENET ANTENNE 15862V2 PANEL ANT.
NO LONGER AVAILABLE
Article number F0.000.0037.6
"wienet panel antenna v2 - 5dBi external antenna Frequency ranges: GSM / GPRS / EDGE / UMTS / LTE MiMo and Diversity Antenna (lightweight microwave effect) Profit: max. 5dBi Connector: 2x SMA / M Cable length: 5m Dimensions: approx 155x155x75mm incl. Bracket (mast, wall and table mounting)"
Overview
Technical Data
Downloads
commercial data
| article number | F0.000.0037.6 |
|---|---|
| article description | |
| EAN | 4049088328145 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85177100 |
packaging dimensions
| length packed | 230 mm |
|---|---|
| width packed | 220 mm |
| height packed | 130 mm |
| gross weight packed | 1117 g |
| volume packed | 6578 ccm |
| net weight single part | 902.07 g |
| volume single part | 6578 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | wireless antenna |
|---|---|
| ECLASS 8.1 | wireless antenna |
| ETIM 6.0 | EC001698 |
| ETIM 7.0 | EC001698 |
| ECLASS 11 | 19070105 |
| ETIM 8.0 | EC001698 |
| ETIM 9.0 | EC001698 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 26.08kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 727.12kB | |
| | - | 7.58MB | STP |
| | - | 23.97MB | IGS |
| | - | 5.01MB | JT |
NO LONGER AVAILABLE
Article number F0.000.0037.6
"wienet panel antenna v2 - 5dBi external antenna Frequency ranges: GSM / GPRS / EDGE / UMTS / LTE MiMo and Diversity Antenna (lightweight microwave effect) Profit: max. 5dBi Connector: 2x SMA / M Cable length: 5m Dimensions: approx 155x155x75mm incl. Bracket (mast, wall and table mounting)"