Back to overview
basic crimping tool .
Article number 95.101.0800.0
Crimping tool kit
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 95.101.0800.0 |
|---|---|
| article description | |
| EAN | 4015573446977 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 82032000 |
packaging dimensions
| length packed | 230 mm |
|---|---|
| width packed | 260 mm |
| height packed | 55 mm |
| gross weight packed | 1021.6 g |
| volume packed | 3289 ccm |
| net weight single part | 959.2 g |
| volume single part | 3289 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| construction/operation | mechanic, with alternate inserts |
|---|---|
| compression shape | other |
| locking device (mechanical tools) | yes |
| contact diameter and type of contact | none |
| cutting device | no |
classification
| ETIM 5.0 | crimp tool cable lugs, cable end sleeves, screen connection |
|---|---|
| ECLASS 8.1 | tools (other, not specified) |
| ETIM 4.0 | crimp tool cable lugs, cable end sleeves, screen connection |
| ETIM 3.0 | crimp tool cable lugs, cable end sleeves, screen connection |
| ETIM 6.0 | EC000168 |
| ETIM 7.0 | EC000168 |
| ECLASS 11 | 21049090 |
| ETIM 8.0 | EC000168 |
| ETIM 9.0 | EC000168 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.67kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.44kB | |
| | - | 16.70kB | TIF |
Article number 95.101.0800.0
Crimping tool kit