Back to overview
bottom BAS GUE GA 24 50 A
Article number 70.320.2438.0
Bottom-base-EMV revos basic made of aluminum, with double locking lever, open, low version, 24-poles
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 70.320.2438.0 |
|---|---|
| article description | |
| EAN | 4015573435001 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 270 mm |
|---|---|
| width packed | 190 mm |
| height packed | 30 mm |
| gross weight packed | 180.8 g |
| volume packed | 600 ccm |
| net weight single part | 172.48 g |
| volume single part | 600 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | IP54 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 24 |
|---|---|
| model of the housing | equipment mounted (feed-through) |
| locking mechanism | double locking levers |
| cable entry | none |
| type of cable | none |
| with cable screw gland | no |
| hinged lid | no |
| EMC-version | yes |
| thread size PG | |
| length | 140 mm |
| width | 48 mm |
| height | 30 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 73.710.6458.0 | | | |
| 72.206.1253.0 | | | |
| 72.216.1253.0 | | | |
| 73.700.6458.0 | | |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 13.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.32kB | |
| | - | 45.28kB | TIF |
| | - | 19.01kB | TIF |
| | - | 20.77kB | |
| | - | 18.96kB | |
| | - | 2.06MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 393.12kB | |
| | - | 670.89kB | STP |
| | - | 1.88MB | IGS |
| | - | 259.54kB | JT |
Article number 70.320.2438.0
Bottom-base-EMV revos basic made of aluminum, with double locking lever, open, low version, 24-poles